(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compatible with use in high ranges of circumferential speeds. Standardized in nominal diameters of ø112 to ø355. A forged product that uses S35C as the material
Part Number |
---|
SRCL315 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Transmission Torque Range (N·m) | Max. Rotational Speed Range (r/min) | O.D. A (φ) | Full length L (mm) | Transmission Torque (N·m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Number of Bolt Hole n | Bolt Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 76,278.59 | INT COUPLING SRCL | 1 Piece(s) | 7 Day(s) | 10 | 1000~Less than 5000 | 2001~4000 | 315 | 224 | 3529.4 | 3300 | 0.02~0.2 | 0.05 | 10 | M20 |
Loading...
Feature | Shaft hole Unfinished | Main Body Material | S35C | Type | Caster |
---|---|---|---|---|---|
Application | Standard | Operating Temperature Range(°C) | -20::80 |
Please check the type/dimensions/specifications of the part SRCL315 in the SNS Flange Type Fixed Bearing Shaft Fitting [SRCL] series.
Part Number |
---|
SRCL125 |
SRCL140 |
SRCL160 |
SRCL180 |
SRCL200 |
SRCL355 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Transmission Torque Range (N·m) | Max. Rotational Speed Range (r/min) | O.D. A (φ) | Full length L (mm) | Transmission Torque (N·m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Number of Bolt Hole n | Bolt Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,453.86 | 1 Piece(s) | 7 Day(s) | 10 | 100~Less than 500 | 4001~10000 | 125 | 90 | 117.6 | 6000 | - | - | 4 | M12 | ||
฿ 9,908.85 | 1 Piece(s) | 7 Day(s) | 10 | 100~Less than 500 | 4001~10000 | 140 | 100 | 245.1 | 6000 | - | - | 6 | M12 | ||
฿ 12,469.16 | 1 Piece(s) | 7 Day(s) | 10 | 100~Less than 500 | 4001~10000 | 160 | 112 | 490.2 | 6000 | - | - | 8 | M12 | ||
฿ 13,529.81 | 1 Piece(s) | 7 Day(s) | 10 | 500~Less than 1000 | 4001~10000 | 180 | 126 | 686.3 | 5700 | - | - | 8 | M12 | ||
฿ 20,142.23 | 1 Piece(s) | 7 Day(s) | 10 | 500~Less than 1000 | 4001~10000 | 200 | 142 | 980.4 | 5200 | - | - | 8 | M16 | ||
฿ 101,862.96 | 1 Piece(s) | 7 Day(s) | 10 | 1000~Less than 5000 | 2001~4000 | 355 | 250 | 4902.0 | 3000 | 0.02~0.2 | 0.05 | 8 | M24 |
How can we improve?
How can we improve?