1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SNS flange type flexible joint [CL] (motor mounting side)

SNS flange type flexible joint [CL] (motor mounting side)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,188.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

JIS B1452 standard. Compatible with nominal diameters of between ø90 and ø630. Material FC200.

Features

●Has all necessary conditions as a quill shaft coupler.

Specification

●SPQ(piece):1

Materials

●Gray Cast Iron 
●Casting
Part Number
CL125M
CL560M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTransmission Torque Range
(N·m)
Max. Rotational Speed Range
(r/min)
O.D. A
(φ)
Full length L
(mm)
Transmission Torque
(N·m)
Max. Rotational Speed
(r/min)

฿ 1,188.19

INT COUPLING CL 1 Piece(s) 3 Day(s) 20~Less than 502001~40001254524.54000

฿ 64,674.95

INT COUPLING CL 1 Piece(s) 63 Day(s) 5000~Less than 100001001~20005601609803.91150

Loading...

  1. 1

Basic Information

Feature Shaft hole Unfinished Main Body Material FC200 Type Caster
Application Standard Operating Temperature Range(°C) -20::80