1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SNS Flange Type Fixed Bearing Shaft Fitting Bolt (NO-R1)

INT COUPLING NO

SNS Flange Type Fixed Bearing Shaft Fitting Bolt (NO-R1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Bolt and nut is made of SS400, and spring lock washer, SWRH62.

 
Part Number
NO-R1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBolt Size

฿ 125.36

INT COUPLING NO 1 Piece(s) 7 Day(s) M10

Loading...

  1. 1

Basic Information

Main Body Material SS400 Type Related Components Application Standard
Accessory Nut / spring washer

Please check the type/dimensions/specifications of the part NO-R1 in the SNS Flange Type Fixed Bearing Shaft Fitting Bolt series.

Products with similar specification

Part Number
NO-R2
NO-R3
NO-R4
NO-R5
NO-R6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBolt Size

฿ 167.09

1 Piece(s) 7 Day(s) M12

฿ 315.85

1 Piece(s) 7 Day(s) M16

฿ 499.07

1 Piece(s) 7 Day(s) M20

฿ 686.53

1 Piece(s) 7 Day(s) M24

฿ 1,392.22

1 Piece(s) 7 Day(s) M30