(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact 4-way solenoid valve with a width of 15 mm.
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 5-Port |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Standard / Oil-Free | Number of Solenoids | Double Solenoid |
Switching Type | 2-position pressure | Status at Power Off | Self-holding | Pipe Port Type | Rc(R) |
Plumbing Thread Nominal | M5 | Plumbing | Direct piping | Driving Type | Pilot-Operated Poppet |
Seal Type | Standard | Pressure Rating(MPa) | 0.15 to 0.8 | Pilot Air Supply | Internal |
Solenoid Form | Plug connector | Operating Pressure(MPa) | 0.15~0.8 | Pipe Connection Dia. (Exhaust valve) | M5 |
Effective Sectional Area(mm2) | 3.8 | Applicable Fluids | Air |
Please check the type/dimensions/specifications of the part BN-7GT47-M5-C-F24 in the 4-Way Solenoid Valve Pilot 5 Port Valve BN-7GT47 series.
Part Number |
---|
BN-7GT47-M5-C-E100 |
BN-7GT47-M5-C-E200 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rated Voltage |
---|---|---|---|---|---|
฿ 4,391.17 | 1 Piece(s) | 19 Day(s) | AC100 | ||
฿ 4,391.17 | 1 Piece(s) | 19 Day(s) | AC200 |
How can we improve?
How can we improve?