Non-asbestos gland gasket Special fiber type (Aramid fiber / Inorganic fiber)

Caution
Product Description
Coil gland gasket braided into a square shape cross section and finished.
[Features]
· A blended yarn of aramid fiber and synthetic inorganic fiber is treated with PTFE dispersion.
· 8132: Braided into a square shape cross section and finished flexibly with PTFE dispersion and lubrication oil.
· 8133: Braided into a square shape cross section and finished with PTFE dispersion.
· 8137: Braided into a square shape cross section and finished with PTFE dispersion.
· The general-purpose expanded graphite grade is offered at a reasonable price by keeping product performance on par with asbestos.
[Applications]
· Ideal for locations such as utility lines where general-purpose asbestos products were used and high sealing performance is not required.
Product Specification
| Vulcan No. | Use | Color | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Valve | Rotary Pump | Reciprocating Equipment | Rotating Equipment | ||||||||||
| Temperature (℃) | Pressure (MPa) | Temperature (℃) | Pressure (MPa) | Speed (m/s) | Temperature (℃) | Pressure (MPa) | Speed (m/s) | Temperature (℃) | Pressure (MPa) | Speed (m/s) | |||
| 8132 | - | - | 260 | 1.0 | 10 | 260 | 4.9 | 1 | 260 | 4.9 | 1 | White | |
| 8133 | 260 | 10.3 | - | - | - | - | - | - | - | - | - | White | |
| 8137 | 260 | 15.5 | 260 | 0.8 | 8 * | 260 | 14.7 | 1 | 260 | 14.7 | 1 | White | |
*In the case of lubrication-treated products.
Product Feature Details
Aramid Fiber / Inorganic Fiber Coil Packing (8132/8133/8133 L/8137)
VALQUA part number 8132- Product name: Aramid Fiber / Inorganic Fiber Coil Packing
- Feature 1: A coil packing made by braiding blended yarn of aramid fiber and synthetic inorganic fiber into a square cross-section after treating with PTFE dispersion, then finishing it flexibly with PTFE dispersion and lubricating oil.
- Feature 2: White pump packing with excellent cost-effectiveness. Excellent flexibility and good conformity to the shaft.
- Feature 3: The white color makes it suitable for fluid use where black is undesirable.
- Feature 4: Ideal as a non-asbestos alternative to No.7132.
- Feature 5: Can be used as a pump shaft seal for water-based fluids, oil-based fluids, and weak acid/weak alkali fluids.
- Feature 6: Can be used as a shaft seal for rotating equipment such as mixers and agitators where contamination is undesirable.
- Color/Printing: White.
VALQUA part number 8133
- Product name: Aramid Fiber / Inorganic Fiber Coil Packing
- Feature 1: A coil packing made by braiding blended yarn of aramid fiber and synthetic inorganic fiber into a square cross-section after treating it with PTFE dispersion and inorganic filler, then finished with PTFE dispersion.
- Feature 2: A clean packing that is white and does not use lubricating oil.
- Feature 3: Used as a shaft seal for general-purpose valves handling water, oil, and other fluids.
- Feature 4: White valve packing with excellent cost-effectiveness.
- Feature 5: For gas fluids, use 8133 L.
- Color/Printing: White.
VALQUA part number 8133 L
- Product name: Aramid Fiber / Inorganic Fiber Coil Packing
- Feature 1: A coil packing made by braiding blended yarn of aramid fiber and synthetic inorganic fiber, treated with inorganic filler into a square cross-section, and finished with PTFE dispersion and lubricating oil.
- Feature 2: Low shaft resistance and excellent sealing performance, making it ideal for use in valves.
- Feature 3: Offers properties similar to No. 8133 and is especially suitable for general-purpose valve shaft seals handling gas-type fluids.
- Feature 4: White valve packing with excellent cost-effectiveness.
- Feature 5: Excellent gas sealing and sliding properties.
- Color/Printing: White.
VALQUA part number 8137
- Product name: Aramid Fiber / Inorganic Fiber Coil Packing
- Feature 1: A coil packing made by processing a blended yarn of aramid fiber and synthetic inorganic fiber with PTFE dispersion, braiding it into a square cross-section, and finishing it with PTFE dispersion.
- Feature 2: A clean packing that is white and does not use lubricating oil.
- Feature 3: Excellent cost-effectiveness.
- Feature 4: Suitable for a wide range of uses, including general-purpose valve and agitator shaft seals, as well as plunger pump shaft seals.
- Color/Printing: White.
Aramid Fiber Coil Packing (8201/8201NL)
VALQUA part number 8201- Product name: Aramid Fiber Coil Packing
- Feature 1: A coil packing braided into a rectangular cross section after treating aramid fiber yarn with PTFE dispersion and lubrication oil.
- Feature 2: Excellent abrasion resistance and unmatched durability bring this packing one step closer to being maintenance-free.
- Feature 3: Demonstrates outstanding performance as a rotary shaft seal for slurry and high-viscosity fluids.
- Color/Print: Brown.
VALQUA part number 8201NL
- Product name: Aramid Fiber Coil Packing
- Feature 1: A coil packing made by processing aramid fiber yarn with PTFE dispersion and then braiding it into a square shape cross section.
- Feature 2: Excellent abrasion resistance and unmatched durability bring this packing one step closer to being maintenance-free.
- Feature 3: Exhibits excellent performance as a seal for low-speed rotary shafts handling slurry or high-viscosity fluids.
- Feature 4: Does not contain lubricating oil, making it suitable for use in areas where oil contamination is undesirable.
- Color/Print: Brown.
Organic Fiber Coil Packing (8301)
VALQUA part number 8301- Product name: Organic Fiber Coil Packing
- Feature 1: A coil packing made by processing organic fiber yarn, which has chemical resistance second only to fluoropolymer, with PTFE dispersion, then braiding it into a square cross-section, and finishing it with PTFE dispersion, inorganic filler, and lubrication oil.
- Feature 2: Uses high-strength fibers as the base material, providing excellent abrasion resistance.
- Feature 3: The white color tone makes it ideal for fluid use where black coloration is undesirable.
- Feature 4: Can be used as a shaft seal for pumps handling water-based, oil-based, strong acid, and strong alkali fluids (excluding oxidizing acids and oxidizers such as concentrated sulfuric acid and concentrated nitric acid).
- Feature 5: Can be used as a shaft seal for rotating equipment such as mixers and agitators where contamination is undesirable.
- Feature 6: A white packing with chemical resistance second only to PTFE. Superior to 100% PTFE packing in terms of heat cycle resistance.
- Color/Print: Brown.
Performance / Test Information
Relationship between shaft diameter, packing box inner diameter, and packing width

Cautions and Prohibitions
For Safe Use
- When processing, please use a sharp cut tool.
- We do not recommend reusing the product, so please refrain from reuse.
- When storing, please keep the product in its packaging to retain its performance.
- For information regarding occupational health and safety for this product, please refer to the SDS (Safety Data Sheet).
- Depending on your usage conditions, wear particles from the packing or lubricating oil may mix with the fluid. Please be aware of this in advance.
Cautions and Prohibitions
- In areas where the temperature exceeds 200°C due to heating, ensure adequate exhaust and ventilation, and avoid inhaling decomposition gases.
- When disposing of this product, please follow the "Waste Management and Public Cleansing Law" and do not incinerate under any circumstances.