1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

JIS, Valflon Jacketed Gasket for Flat Faced, Large/Small Flat Seated Pipe Flanges

VAL GASKET

JIS, Valflon Jacketed Gasket for Flat Faced, Large/Small Flat Seated Pipe Flanges
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 299.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A gasket with that uses highly elastic PTFE core materials, including non-asbestos joint sheets.

Part Number
V#N7030-S5N-JIS5K-40A-2.8T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 299.34

VAL GASKET 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Sheet Gasket Material PTFE Coating Non-asbestos Joint Sheet Thickness(mm) 2.8
Nominal Diameter 40 Nominal Pressure 5K

Please check the type/dimensions/specifications of the part V#N7030-S5N-JIS5K-40A-2.8T in the JIS, Valflon Jacketed Gasket for Flat Faced, Large/Small Flat Seated Pipe Flanges series.