1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Pump, Dry Pump KRF Series (Part Number)

Vacuum Pump, Dry Pump KRF Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28,407.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Provides a reassuring design, low operating noise and long work life. It is a next generation pump that is environmentally friendly.

Part Number
KRF08A-V-01
KRF15A-B-02
KRF15A-V-01A
KRF15A-V-02
KRF25A-B-02
KRF25A-V-01B
KRF25A-V-02
KRF40A-V-01B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUltimate Vacuum Pressure
(Pa)
Power Supply Voltage (V) Pump Specification Design displacement of the first pump (at the time of 50Hz)
(L/min)
Design displacement of the first pump (at the time of 60Hz)
(L/min)
Details of Ultimate Vacuum (50Hz / 60Hz)
(kPa or More)
Frequency
(Hz)
Mass
(kg)
Ordering Code

฿ 28,407.11

NAC 1 Piece(s) 40 Day(s) 7~Three-Phase200Vacuum13515578/7850/6014462-6648

฿ 39,255.88

ORK VACUUM PUMP 1 Piece(s) 40 Day(s) -Single-phase100 ~ 200Blower235280----

฿ 45,333.00

NAC 1 Piece(s) 40 Day(s) 7~Three-Phase200Vacuum23528084/8650/6019470-4584

฿ 42,805.00

VACUUM PUMP 1 Piece(s) 40 Day(s) 7~Single-phase100 ~ 200Vacuum23528084/86---

฿ 60,900.20

ORK VACUUM PUMP 1 Piece(s) 40 Day(s) -Single-phase100 ~ 200Blower405480----

฿ 67,322.00

NAC 1 Piece(s) 19 Day(s) 7~Three-Phase200Vacuum40548086/9050/6029772-5680

฿ 60,900.20

ORK VACUUM PUMP 1 Piece(s) 40 Day(s) 7~Single-phase100 ~ 200Vacuum40548086/90---

฿ 53,415.53

NAC 1 Piece(s) 35 Day(s) 7~Three-Phase200Vacuum57568586/9050/6035772-5701

Loading...

  1. 1

Basic Information

Vacuum Pump Type Dry Shape Dry Type Category Vane shape Operating Environment Standard
Additional Function No Acquired Standards CE Pneumatic Fitting Diameter Rc3/4