1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Refrigerated Air Dryer RAX Compact Series

Refrigerated Air Dryer RAX Compact Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 67,336.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can operate with 45℃ ambient temperature.
· Adopted the heat exchanger of stainless steel shell matching to the oil-free time with clean air and compressed air.
· A filter is equipped to the inlet of the condenser as standard, which made easy to maintain.

Part Number
RAX3J-A1
RAX6J-A1
RAX8J-A1
RAX11J-A1
RAX15J
RAX22J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAir Connection Diameter of Inlet Port Air Connection Diameter of Outlet Port Air Inlet Flow (50/60Hz)
(m3/min)
Power supply (50/60HZ)
(V)

฿ 67,336.00

ORK DRYER 1 Piece(s) 40 Day(s) 1/21/20.32/0.37Single-phase 100/100,110

฿ 89,084.00

ORK DRYER 1 Piece(s) 40 Day(s) 1/21/20.68/0.77Single-phase 100/100,110

฿ 102,470.00

ORK DRYER 1 Piece(s) 40 Day(s) 3/43/41.0/1.2Single-phase 100/100,110

฿ 116,689.00

ORK DRYER 1 Piece(s) 40 Day(s) 3/43/41.75/1.93Single-phase 100/100,110

฿ 122,124.00

ORK DRYER 1 Piece(s) 40 Day(s) 112.6/3.03-Phase 200/200,220

฿ 136,346.00

ORK DRYER 1 Piece(s) 40 Day(s) 113.9/4.53-Phase 200/200,220

Loading...

  1. 1

Basic Information

Type Dryer Application Inline Method Refrigerating type
Shape Standard Exit Air Dew Point(℃) 10 Air Connection Type of Inlet Port Rc(R)
Air Compressor Size(kW) 3~55 Intake Air Maximum Temperature(℃) 50 Air Connection Type of Outlet Port Rc(R)
Details of Air Temperature at the Inlet Port(℃) 5~50