(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suited for inspection jigs, welding jigs, and other assembly or machining jigs.
Unit: mm
Part No. | Holding Capacity (kg) | Bar Opens (°) | Handle Opens (°) | Weight (kg) | Spindle Supplied |
---|---|---|---|---|---|
GH-201-A | 27 | 90 | 75 | 0.03 | SA-042007 (Nylon) |
GH-201-ASS | 27 | 90 | 75 | 0.03 | SA-042007-SS |
Part Number |
---|
GH-201-A |
GH-201-ASS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material |
---|---|---|---|---|---|---|
฿ 260.14 | TOGGLE CLAMPS | 1 Piece(s) | 10 Day(s) | SS400 | ||
฿ 364.19 | TOGGLE CLAMPS | 1 Piece(s) | 6 Day(s) | Stainless Steel |
Loading...
Attaching Method | Flange Base | Tightening Force (MAX)(N) | 270 | Clamp Screw Size | No.8 |
---|---|---|---|---|---|
Clamp Screw Material | NYLON66 | Tightening Force (Range Selectable)(N) | 270~499 | Tip Screw Type | Nylon Bolt |
Tip Screw Position Adjustment | Not Adjustable (Fixed) |
How can we improve?
How can we improve?