1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

U-Shaped Arm Toggle Clamps, Horizontal, with Flanged Base, GH-201-B/GH-201-BSS

TOGGLE CLAMPS

U-Shaped Arm Toggle Clamps, Horizontal, with Flanged Base, GH-201-B/GH-201-BSS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 296.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A hold-down toggle clamp with flange base.[Features]
· Optimal for inspection, welding, assembly, and machining jigs.
· Can be fixed with 900 N force.
[Applications]
· In addition to fixing in place for normal work, it can also be used for light press-fitting of electronic and other devices.
· Can also be used for woodworking and DIY.

 
Part Number
GH-201-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 296.36

TOGGLE CLAMPS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force (MAX)(N) 900 Body Material SS400
Clamp Screw Size 1/4 Clamp Screw Material Steel + NBR Tightening Force (Range Selectable)(N) 500~2279
Tip Screw Type NBR Bolt with Rubber Tip Screw Position Adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part GH-201-B in the U-Shaped Arm Toggle Clamps, Horizontal, with Flanged Base, GH-201-B/GH-201-BSS series.