1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Vise, GH-50350

TOGGLE CLAMPS

Hand Vise, GH-50350
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,108.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • There are some errors in the contents of the catalog.
    (error) Clamping force (N) MAX
    (Correction) Clamping force (N)

Product Description

Hand vises can be used for temporary clamping and retaining of welding, assembling, inspecting, and press fitting on worksites. They are also used in a variety of ways in assemblies of machinery/equipment, pressure bonding, etc.

Product appearance and dimensional drawing

Hand Vise, GH-50350
Hand Vise, GH-50350

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Weight
(kg)
Spindle Supplied
GH-50350900.19SA-14112
Part Number
GH-50350
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,108.19

TOGGLE CLAMPS 1 Piece(s) 13 Day(s)

Loading...

  1. 1
 

Basic Information

Tightening Force(N) 900 Body Material SS400 Tip Bolt Position Adjustment Not Adjustable (Fixed)

Please check the type/dimensions/specifications of the part GH-50350 in the Hand Vise, GH-50350 series.