1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Push-Pull Toggle Clamp with Flanged Base / 12-mm Stroke Plunger, GH-302-DM

GHD TOGGLE CLAMPS

Push-Pull Toggle Clamp with Flanged Base / 12-mm Stroke Plunger, GH-302-DM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 409.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A lateral push-pull type clamp that can be used for woodworking and DIY.
[Features]
· Horizontal hold-down toggle clamp with flange base.
· A force of 160 N can be applied thanks to the toggle clamp characteristics despite its small size.
· Optimal for inspection, welding, assembly, and machining jigs.
[Applications]
· In addition to fixing in place for normal work, it can also be used for light press-fitting of electronic and other devices.
· Can also be used for woodworking and DIY.

 
Part Number
GH-302-DM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 409.77

GHD TOGGLE CLAMPS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Side Push Tightening Force(N) 160 Attaching Method Flange Base
Body Material SS400 Clamp Screw fixation Clamp Screw Size M10
Clamp Screw Material SS400 Tightening Force (Range Selectable)(N) ~1399 Tip Screw Type Steel Bolt

Please check the type/dimensions/specifications of the part GH-302-DM in the Push-Pull Toggle Clamp with Flanged Base / 12-mm Stroke Plunger, GH-302-DM series.