1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Toggle Clamp, Compact, U Type Arm (Flange Base) GH-201, GH-201-SS

Toggle Clamp, Compact, U Type Arm (Flange Base) GH-201, GH-201-SS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 228.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A hold-down toggle clamp with flange base.
[Features]
· Ideal for inspection jigs, welding jigs, other assembly jigs and processing jigs.
· Takes advantage of characteristics of the toggle clamp despite its small size.
· Can be fixed with 270 N force.
[Applications]
· In addition to fixing in place for normal work, it can also be used for light press-fitting of electronic and other devices.
· Can also be used for woodworking and DIY.

 
Part Number
GH-201
GH-201-SS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Clamp Screw Material Tip Screw Type

฿ 228.67

TOGGLE CLAMPS 1 Piece(s) Same day SS400[Nylon] NYLON66Nylon Bolt

฿ 364.19

TOGGLE CLAMPS 1 Piece(s) Same day Stainless SteelStainless SteelStainless Steel Bolt

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force (MAX)(N) 270 Clamp Screw Size No.8
Tightening Force (Range Selectable)(N) 270~499 Tip Screw Position Adjustment Slide Adjustment