1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Junflon Heat Shrink Tube (Fluoropolymer Heat Shrink Tube), Junflon NF (FEP Heat Shrink Tube)【1-10 Pieces Per Package】

Junflon Heat Shrink Tube (Fluoropolymer Heat Shrink Tube), Junflon NF (FEP Heat Shrink Tube)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,011.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Excellent heat and cold resistance.
· Inert to most chemicals and solvents.
· Highly weather-resistant and does not deteriorate with time.
· Generally, not adherent to most substances and even if the tube sticks the product can be easily removed.
· Flame-retardant.
· Excellent electrical characteristics.
[Applications]
· Protective coating for leads that require chemical resistance and non-adhesion, such as liquid transfer equipment and thermistors.
· Protection of extremely small elements such as sensors.
· Non-adhesiveness of rolls and the like.
· Protective coating for chemical-resistance at high temperatures.

Part Number
NF015-1
NF020-1
NF025-1
NF030-1
NF040-1
NF050-1
NF060-1
NF070-1
NF090-1
NF100-1
NF120-1
NF140-1
NF150-1
NF170-1
NF200-1
NF220-1
NF250-1
NF300-1
NF400-1
NF500-1
NF600-1
NF700-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipInternal diameter before contraction (minimum)
(mm)
Internal diameter after contraction (maximum)
(mm)

฿ 4,643.61

JUN COVERING MATERIAL 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1.81.5

฿ 4,643.61

JUN COVERING MATERIAL 1 Pack(s)

10 Pieces Per Package

9 Day(s) 2.21.8

฿ 4,643.61

JUN COVERING MATERIAL 1 Pack(s)

10 Pieces Per Package

5 Day(s) 3.02.3

฿ 4,643.61

JUN COVERING MATERIAL 1 Pack(s)

10 Pieces Per Package

21 Day(s) 3.62.8

฿ 4,643.61

JUN COVERING MATERIAL 1 Pack(s)

10 Pieces Per Package

5 Day(s) 4.43.3

฿ 5,329.77

JUN COVERING MATERIAL 1 Pack(s)

10 Pieces Per Package

12 Day(s) 5.54.2

฿ 5,706.68

JUN COVERING MATERIAL 1 Pack(s)

10 Pieces Per Package

5 Day(s) 6.55.0

฿ 6,460.49

JUN COVERING MATERIAL 1 Pack(s)

10 Pieces Per Package

17 Day(s) 7.86.0

฿ 7,214.30

JUN COVERING MATERIAL 1 Pack(s)

10 Pieces Per Package

10 Day(s) 9.57.3

฿ 8,345.02

JUN COVERING MATERIAL 1 Pack(s)

10 Pieces Per Package

10 Day(s) 11.09.0

฿ 9,098.83

JUN COVERING MATERIAL 1 Pack(s)

10 Pieces Per Package

10 Day(s) 1310.0

฿ 10,649.09

JUN COVERING MATERIAL 1 Pack(s)

10 Pieces Per Package

19 Day(s) 1512.0

฿ 12,463.20

JUN COVERING MATERIAL 1 Pack(s)

10 Pieces Per Package

10 Day(s) 16.514.0

฿ 15,002.95

JUN COVERING MATERIAL 1 Pack(s)

10 Pieces Per Package

9 Day(s) 18.015.5

฿ 9,287.58

JUN COVERING MATERIAL 1 Pack(s)

5 Pieces Per Package

9 Day(s) 21.517.0

฿ 10,649.09

JUN COVERING MATERIAL 1 Pack(s)

5 Pieces Per Package

9 Day(s) 23.520.0

฿ 3,011.23

JUN COVERING MATERIAL 1 Piece(s) 5 Day(s) 27.022.0

฿ 3,327.87

JUN COVERING MATERIAL 1 Piece(s) 5 Day(s) 34.026.0

฿ 3,822.15

JUN COVERING MATERIAL 1 Piece(s) 9 Day(s) 44.034.0

฿ 4,837.55

JUN COVERING MATERIAL 1 Piece(s) 5 Day(s) 55.043

฿ 5,895.44

JUN COVERING MATERIAL 1 Piece(s) 5 Day(s) 68.054.0

฿ 6,988.15

JUN COVERING MATERIAL 1 Piece(s) 9 Day(s) 78.066.0

Loading...

  1. 1

Basic Information

Material Fluoropolymer Color Translucent (Natural Color) Standard Strip Length(m) 1
Flame Resistance Available