1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Junron Spiral Tube (Protective Tying Tube), Junron SF (FEP Spiral Tube) (SF-14-20)

JUN TUBE

Junron Spiral Tube (Protective Tying Tube), Junron SF (FEP Spiral Tube) (SF-14-20)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Allows tying work to be performed quickly and easily.
· Supports removal of tubes and wires from anywhere.
· Offers excellent heat and low-temperature resistance.
· Inert to most chemicals and solvents.
· Flame retardant.

Part Number
SF-14-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInternal diameter before contraction (minimum)
(mm)
Outer Diameter D
(mm)
I.D. d
(mm)

฿ 28,885.11

JUN TUBE 1 Piece(s) 13 Day(s) 121412

Loading...

  1. 1

Basic Information

Material FEP Color Translucent (Natural Color) Standard Strip Length(m) 20
Flame Resistance Available