1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Junron UF (Water-Resistant Flexible Polyurethane Tube)

Junron UF (Water-Resistant Flexible Polyurethane Tube)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 777.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

[Features]
・ Excellent mechanical strength, especially abrasion resistance
・ It has excellent heat and cold resistance
・ Resin no-load continuous operating temperature -40 to +80°C
・ Flexible and has high impact resilience
・ No risk of elution of toxic substances
・ Small bending radius and excellent workability
[Application]
・ Tube for pneumatic equipment
・ Tube for fluid element
・ Pneumatic tube for chemical plant

Standard table

Part numberTube Dimensions
Outer diameter × inner diameter
OD (mm) × ID (mm)
Burst Pressure
23°C
(MPa)
Maximum Operating Pressure
23°C
(MPa)
Minimum bending radius
(mm)
Standard Strip Length
(m)
25-044 × 2.52.7<0.61020·50
25-066 × 42.3<0.61420·50
25-088 × 52.7<0.61620·50
25-1010 × 6.52.4<0.62220·50
25-1212 × 82.3<0.62820·50

* It has an effect by residual chlorine when tap water is passed.

Part Number
25-04-B-20
25-04-B-50
25-04-BK-20
25-04-BK-50
25-04-C-20
25-04-G-20
25-04-R-20
25-04-W-20
25-04-Y-20
25-06-B-20
25-06-B-50
25-06-BK-20
25-06-BK-50
25-06-C-20
25-06-G-20
25-06-R-20
25-06-W-20
25-06-Y-20
25-08-B-20
25-08-B-50
25-08-BK-20
25-08-BK-50
25-08-C-20
25-08-G-20
25-08-R-20
25-08-W-20
25-08-Y-20
25-10-B-20
25-10-B-50
25-10-BK-20
25-10-BK-50
25-10-C-20
25-10-C-20-L1
25-10-C-20-L2
25-10-C-20-L3
25-10-C-20-L4
25-10-C-20-L5
25-10-C-20-L6
25-10-C-20-L7
25-10-C-20-L8
25-10-C-20-L9
25-10-C-20-L10
25-10-G-20
25-10-R-20
25-10-W-20
25-10-Y-20
25-12-B-20
25-12-B-50
25-12-BK-20
25-12-BK-50
25-12-C-20
25-12-G-20
25-12-R-20
25-12-W-20
25-12-Y-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Service Usage Tube O.D. (mm) D
(Ø)
O.D. [Distinction] Tube I.D.
(Ø)
I.D. [Distinction] Color Minimum Bending Radius
(mm)
Standard Strip Length
(m)
Length
(m)

฿ 777.68

JUN TUBE 1 Piece(s) 9 Day(s) No4~42.5~3Blue1020-

฿ 1,479.87

JUN TUBE 1 Piece(s) 9 Day(s) No4~42.5~3Blue1050-

฿ 777.68

JUN TUBE 1 Piece(s) 9 Day(s) No4~42.5~3Black1020-

฿ 1,479.87

JUN TUBE 1 Piece(s) 11 Day(s) No4~42.5~3Black1050-

฿ 777.68

JUN TUBE 1 Piece(s) 5 Day(s) No4~42.5~3Transparency1020-

฿ 777.68

JUN TUBE 1 Piece(s) 9 Day(s) No4~42.5~3Green1020-

฿ 777.68

JUN TUBE 1 Piece(s) 9 Day(s) No4~42.5~3Red1020-

฿ 777.68

JUN TUBE 1 Piece(s) 9 Day(s) No4~42.5~3White1020-

฿ 777.68

JUN TUBE 1 Piece(s) 9 Day(s) No4~42.5~3Yellow1020-

฿ 1,057.16

JUN TUBE 1 Piece(s) 5 Day(s) No6~64~4Blue1420-

฿ 2,259.87

JUN TUBE 1 Piece(s) 9 Day(s) No6~64~4Blue1450-

฿ 1,057.16

JUN TUBE 1 Piece(s) 5 Day(s) No6~64~4Black1420-

฿ 2,259.87

JUN TUBE 1 Piece(s) 11 Day(s) No6~64~4Black1450-

฿ 1,057.16

JUN TUBE 1 Piece(s) 5 Day(s) No6~64~4Transparency1420-

฿ 1,057.16

JUN TUBE 1 Piece(s) 11 Day(s) No6~64~4Green1420-

฿ 1,057.16

JUN TUBE 1 Piece(s) 11 Day(s) No6~64~4Red1420-

฿ 1,057.16

JUN TUBE 1 Piece(s) 11 Day(s) No6~64~4White1420-

฿ 1,057.16

JUN TUBE 1 Piece(s) 9 Day(s) No6~64~4Yellow1420-

฿ 1,937.03

JUN TUBE 1 Piece(s) 9 Day(s) No8~85~5Blue1620-

฿ 4,829.42

JUN TUBE 1 Piece(s) 9 Day(s) No8~85~5Blue1650-

฿ 1,937.03

JUN TUBE 1 Piece(s) 9 Day(s) No8~85~5Black1620-

฿ 4,576.06

JUN TUBE 1 Piece(s) 11 Day(s) No8~85~5Black1650-

฿ 1,937.03

JUN TUBE 1 Piece(s) 5 Day(s) No8~85~5Transparency1620-

฿ 1,937.03

JUN TUBE 1 Piece(s) 11 Day(s) No8~85~5Green1620-

฿ 1,937.03

JUN TUBE 1 Piece(s) 9 Day(s) No8~85~5Red1620-

฿ 1,937.03

JUN TUBE 1 Piece(s) 11 Day(s) No8~85~5White1620-

฿ 1,937.03

JUN TUBE 1 Piece(s) 11 Day(s) No8~85~5Yellow1620-

฿ 2,744.13

JUN TUBE 1 Piece(s) 9 Day(s) No10~106.5~7Blue2220-

฿ 6,480.88

JUN TUBE 1 Piece(s) 9 Day(s) No10~106.5~7Blue2250-

฿ 2,744.13

JUN TUBE 1 Piece(s) 9 Day(s) No10~106.5~7Black2220-

฿ 6,480.88

JUN TUBE 1 Piece(s) 11 Day(s) No10~106.5~7Black2250-

฿ 2,744.13

JUN TUBE 1 Piece(s) 5 Day(s) No10~106.5~7Transparency2220-

฿ 824.52

TUBE 1 Piece(s) 3 Day(s) Presence-~10-~7Transparency--1

฿ 841.16

TUBE 1 Piece(s) 3 Day(s) Presence-~10-~7Transparency--2

฿ 857.42

TUBE 1 Piece(s) 3 Day(s) Presence-~10-~7Transparency--3

฿ 874.06

TUBE 1 Piece(s) 3 Day(s) Presence-~10-~7Transparency--4

฿ 906.97

TUBE 1 Piece(s) 3 Day(s) Presence-~10-~7Transparency--5

฿ 1,071.87

TUBE 1 Piece(s) 3 Day(s) Presence-~10-~7Transparency--6

฿ 1,236.77

TUBE 1 Piece(s) 3 Day(s) Presence-~10-~7Transparency--7

฿ 1,401.68

TUBE 1 Piece(s) 3 Day(s) Presence-~10-~7Transparency--8

฿ 1,566.58

TUBE 1 Piece(s) 3 Day(s) Presence-~10-~7Transparency--9

฿ 1,731.48

TUBE 1 Piece(s) 3 Day(s) Presence-~10-~7Transparency--10

฿ 2,744.13

JUN TUBE 1 Piece(s) 9 Day(s) No10~106.5~7Green2220-

฿ 2,744.13

JUN TUBE 1 Piece(s) 9 Day(s) No10~106.5~7Red2220-

฿ 2,744.13

JUN TUBE 1 Piece(s) 9 Day(s) No10~106.5~7White2220-

฿ 2,744.13

JUN TUBE 1 Piece(s) 9 Day(s) No10~106.5~7Yellow2220-

฿ 3,702.58

JUN TUBE 1 Piece(s) 9 Day(s) No12~158~8Blue2820-

฿ 8,748.51

JUN TUBE 1 Piece(s) 9 Day(s) No12~158~8Blue2850-

฿ 3,702.58

JUN TUBE 1 Piece(s) 9 Day(s) No12~158~8Black2820-

฿ 8,748.51

JUN TUBE 1 Piece(s) 11 Day(s) No12~158~8Black2850-

฿ 3,702.58

JUN TUBE 1 Piece(s) 5 Day(s) No12~158~8Transparency2820-

฿ 3,702.58

JUN TUBE 1 Piece(s) 9 Day(s) No12~158~8Green2820-

฿ 3,702.58

JUN TUBE 1 Piece(s) 9 Day(s) No12~158~8Red2820-

฿ 3,702.58

JUN TUBE 1 Piece(s) 9 Day(s) No12~158~8White2820-

฿ 3,702.58

JUN TUBE 1 Piece(s) 9 Day(s) No12~158~8Yellow2820-

Loading...

  1. 1

Basic Information

Type Straight Material Urethane Applicable Fluid Water / Air
Operating Environment Standard / Water Resistance / Heat resistant / Abrasion Resistance / Cold Resistance Material, Urethane Polyurethane Operating Temperature Range (when using air)(°C) -20::60