1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Junron UF (Polyurethane Micro Tube)

Junron UF (Polyurethane Micro Tube)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,943.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Superior mechanical strength, in particular abrasion-resistance.
· Excellent heat and cold resistance.
· Flexible with a high rebound resilience.
· No risk of toxic substance elution.
· Minimal bending radius, excellent workability.
(Note) If water resistance is particularly required, use Junron UF.
[Applications]
· Tubing for pneumatic equipment.
· Tubing for fluidic element.
· Pneumatic tube for chemical plants

Part Number
UF-M016-100
UF-M020-100
UF-M025-100
UF-M030-100
UF-M035-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTube O.D. (mm) D
(Ø)
O.D. [Distinction] Tube I.D.
(Ø)
I.D. [Distinction] Minimum Bending Radius
(mm)

฿ 3,245.72

JUN TUBE 1 Piece(s) 9 Day(s) 1.6~20.81 or Less5

฿ 3,245.72

JUN TUBE 1 Piece(s) 9 Day(s) 2~211 or Less5

฿ 3,245.72

JUN TUBE 1 Piece(s) 11 Day(s) 2.5~31.2~27

฿ 3,038.19

JUN TUBE 1 Piece(s) 5 Day(s) 3~31.5~27

฿ 2,943.37

JUN TUBE 1 Piece(s) 11 Day(s) 3.5~42~210

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Material Urethane
Applicable Fluid Water / Air Operating Environment Standard / Heat resistant / Abrasion Resistance / Cold Resistance Color Transparency
Material, Urethane Polyurethane Operating Temperature Range (when using air)(°C) -20::60 Standard Strip Length(m) 100