1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Junron AT4 (Super-Flexible Nylon Coil Tube)

Junron AT4 (Super-Flexible Nylon Coil Tube)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,194.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Flexible or ultra flexible nylon tube is coiled to excel in spring properties.
· Superior mechanical strength, in particular superior pressure-resistance, friction-resistance and flex-fatigue resistance.
· Lightweight and has superior workability.
[Applications]
· Pneumatic tools such as pneumatic screwdriver and pneumatic hammer.
· Tube of movable part

Part Number
AT4-04-10
AT4-06-10SALE
AT4-08-10
AT4-10-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTube O.D. (mm) D
(Ø)
O.D. [Distinction] Tube I.D.
(Ø)
I.D. [Distinction]

฿ 1,194.97

JUN TUBE 1 Piece(s) 9 Day(s) 4~42.5~3

฿ 1,194.97

฿ 608.12

TUBE 1 Piece(s) Same day 6~64~4

฿ 1,304.90

JUN TUBE 1 Piece(s) 9 Day(s) 8~86~6

฿ 1,739.23

JUN TUBE 1 Piece(s) 9 Day(s) 10~107.5~8

Loading...

  1. 1

Basic Information

Type Coil Cutting Service Usage No Material Nylon
Applicable Fluid Water / Air / General Hydraulic Oil Operating Environment Standard Color Black
Material: Nylon Soft Nylon Operating Temperature Range (when using air)(°C) -20::60 Length(m) 10