1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Junron AT (Nylon Coil Tube), AT1 Coil-Specific Fitting M

JUN TUBE

Junron AT (Nylon Coil Tube), AT1 Coil-Specific Fitting M
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 379.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Excellent mechanical strength, especially pressure resistant, abrasion resistant, and flex fatigue resistant.

 
Part Number
M-9-PT3/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 379.35

JUN TUBE 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Type Related Components Types of Related components Fitting Effective Sectional Area(mm2) 39
Applicable Tube O.D.(mm) 11 Applicable Tube I.D.(mm) 9 Screw Dimension Rc3/8

Please check the type/dimensions/specifications of the part M-9-PT3/8 in the Junron AT (Nylon Coil Tube), AT1 Coil-Specific Fitting M series.