1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NIFLATCH (Type 3) Pin【1-100 Pieces Per Package】

NIFLATCH (Type 3) Pin
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Very easy to attach and detach. There is no wobble in the mounted state. Ideal for fixing panels that are removed repeatedly. ※ No grommets are included.

Part Number
2012-BLACK
2013-BLACK
2014-BLACK
2015-BLACK
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSPlate Thickness
(mm)
Sales Unit

฿ 8.90

NIFLATCH 1 Piece(s) 5 Day(s) 101.9-4.2Low Quantity (can be purchased from one)

฿ 580.65

NIFLATCH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 103.0-5.2Box/package

฿ 580.65

NIFLATCH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 104.6-6.9Box/package

฿ 580.65

NIFLATCH 1 Pack(s)

100 Pieces Per Package

5 Day(s) 105.8-8.1Box/package

Loading...

  1. 1

Basic Information

Compatible Nominal Thread Size (M) 7.6 Material Resin Mounting Object Shape φ7.6
Application For Panel Color Black