1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Burr Clamp BARI-NO.2

TOGGLE CLAMP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,536.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Assemblable and can be set for your location's needs. They all contain robust, hardened bushings.

 
Part Number
BARI-NO.2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,536.09

TOGGLE CLAMP 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Tightening Force(N) 5000 Attaching Method Flange Base Body Material Steel
Arm Height(mm) 100 Handle Length Standard

Please check the type/dimensions/specifications of the part BARI-NO.2 in the Burr Clamp BARI-NO.2 series.