1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Parts Rotation Handle KRM-H Model (KRM-H45)

KYW OIL CAP

Plastic Parts Rotation Handle KRM-H Model (KRM-H45)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Standard resin plastic part rotating handle.

 
Part Number
KRM-H45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread Grip length
(mm)
Thread Pitch

฿ 285.10

KYW OIL CAP 1 Piece(s) 11 Day(s) -M6431.00

Loading...

  1. 1

Basic Information

Type Rotation Shape Shape Rotation Handles Handle Material Polyamide
Handle Surface No Mounting Section Material Iron Mounting Section Surface Treatment Chrome Plating
Mounting Method Male thread

Please check the type/dimensions/specifications of the part KRM-H45 in the Plastic Parts Rotation Handle KRM-H Model series.

Products with similar specification

Part Number
KRM-H55
KRM-H70
KRM-H85
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal of Thread Grip length
(mm)
Thread Pitch

฿ 337.70

1 Piece(s) 11 Day(s) 10M855.51.25

฿ 386.08

1 Piece(s) 11 Day(s) 10M1071.50

฿ 475.58

1 Piece(s) 11 Day(s) 10M1289.01.75