(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Main body type Polygon (cruciform), Mounting part type Male thread (M), Main body material Polyamide, Mounting part material Steel, Mounting part surface treatment Trivalent chromate plating
Mounting Section Type | Male thread (M) | Main Body, Type | Polygon | Main Body Material | Polyamide |
---|---|---|---|---|---|
Mounting Section, Material | Iron | Threaded End Machining | No | Side Machined | No |
Polygonal Shape, Type | Cross Shape | Additional Function | No | Main Body, Surface Treatment | No |
Mounting Section, Surface Treatment | Trivalent Chromate Plating |
Please check the type/dimensions/specifications of the part KRM-F45-R in the Plastic Parts Tightening Handle Bolt Model KRM-F series.
Part Number |
---|
KRM-F35-B |
KRM-F35-R |
KRM-F40-B |
KRM-F45-B |
KRM-F50-B |
KRM-F50-R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Section Diameter (mm) and/or Diameter | Mounting Section Length (mm) | Color | Thread Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 160.00 | 1 Piece(s) | 14 Day(s) | 10 | M6 | 30 | Black | 1.00 | ||
฿ 160.00 | 1 Piece(s) | 11 Day(s) | - | M6 | 30 | Red | 1.00 | ||
฿ 207.62 | 1 Piece(s) | 11 Day(s) | 10 | M8 | 40 | Black | 1.25 | ||
฿ 236.19 | 1 Piece(s) | 3 Day(s) | - | M10 | 40 | Black | 1.50 | ||
฿ 275.42 | 1 Piece(s) | 11 Day(s) | - | M12 | 40 | Black | 1.75 | ||
฿ 275.42 | 1 Piece(s) | 11 Day(s) | - | M12 | 40 | Red | 1.75 |
How can we improve?
How can we improve?