1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic parts spherical grip KRM-C type

Plastic parts spherical grip KRM-C type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Standard plastic parts grip ball made of resin.

 
Part Number
KRM-CS202-B
KRM-CS254-B
KRM-CS323-B
KRM-CS353-B
KRM-CS354-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread Grip length
(mm)
Thread Pitch

฿ 100.00

KYW OIL CAP 1 Piece(s) Quote -M6181.00

฿ 179.05

KYW OIL CAP 1 Piece(s) 11 Day(s) -M8231.25

฿ 226.67

KYW OIL CAP 1 Piece(s) 11 Day(s) 10M8291.25

฿ 245.18

KYW OIL CAP 1 Piece(s) 11 Day(s) -M8321.25

฿ 248.21

KYW OIL CAP 1 Piece(s) 11 Day(s) -M10321.50

Loading...

  1. 1

Basic Information

Type Fixed Shape Shape Spherical Grip Handle Material Polyamide
Handle Surface No Mounting Section Material Brass Mounting Section Surface Treatment No
Mounting Method Female Thread Color Black