1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switch Type Oil Cap KRM-AD Type

Switch Type Oil Cap KRM-AD Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 611.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Stable mounting without the need to add threading.
· Designed with air inside the oil tank in order to extract the oil without any leakage.
· Made of synthetic resin, giving excellent oil resistance.
· Easy to mount and remove.

 
Part Number
KRM-AD30
KRM-AD45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCap Outer Diameter A Housing Hole Diameter

฿ 611.63

KYW OIL CAP 1 Piece(s) 3 Day(s) 4230.1~30.3

฿ 747.09

KYW OIL CAP 1 Piece(s) Available 3 Day(s) 6145.5~45.7

Loading...

  1. 1