1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Oil Gauge, Long, With Automatic (Double) Valve and Detachable Adapter, KLM-AVA Model

KYW OIL GAUGE

Metal Oil Gauge, Long, With Automatic (Double) Valve and Detachable Adapter, KLM-AVA Model
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 38,056.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Comes with a removable adapter that eliminates the inconvenience of oil removal work when removing the oil gauge. Features a twin valve system that combines an automatic stop valve mechanism with an attachment bolt and manual valve.

Part Number
KLM-2000AVA-G3/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 38,056.77

KYW OIL GAUGE 1 Piece(s) 18 Day(s) 10

Loading...

  1. 1

Basic Information

Type Rectangle Type Rectangle Type Pipe Type Additional Functions for Level Visibility Line
Other Added Functions Heat Resistant / Chemical Resistant Products Rectangle Mounting Hole Pitch(mm) 2000 Rectangle Nominal of Thread G3/8
Body Material Brass Maximum Operating Temperature(℃) 150 Other Functions With Removable Adapter
Valve Details Automatic (Double) Valve

Please check the type/dimensions/specifications of the part KLM-2000AVA-G3/8 in the Metal Oil Gauge, Long, With Automatic (Double) Valve and Detachable Adapter, KLM-AVA Model series.