Metal oil gauge, round type with screw, KIM-AR / KIM-ARS models

Brand :
KYOWA

Caution

  • The product images are representative only. Specifications may vary by part number, including shape and color.

Product Description

[Features]
<KIM-AR type>
· The KIM-AR type is designed to be economical while maintaining the functions of the KIM type.
<KIM-ARS type>
· Compared to the KIM type, this is a top-grade product with even better pressure resistance, as well as excellent heat resistance and chemical resistance.
· The external appearance is solid and has a good appearance, making it a product that is highly resistant to impact.
· Using this product enhances the prestige of the equipment.
· The main body is made of SUS304, the lens uses special heat resistant reinforced glass, and the lens seal uses a fluoropolymer gasket with excellent heat resistance and chemical resistance.
· It is compact, easy to install, and there is no concern about oil leakage.

Drawing

KIM-AR type

Metal oil gauge, round with screw, KIM-AR / KIM-ARS type, external shape drawing 1

KIM-ARS type

Metal oil gauge, round with screw, KIM-AR / KIM-ARS type, external shape drawing 2

Product Specification

<KIM-AR type>

  • Pressure resistance is 0.5 MPa, and heat resistance is 135°C.
    *Pressure resistance specifications are also available for sizes 4, 6, and 8, as with the KIM type.

<KIM-ARS type>

  • For use with caustic soda or other alkaline fluids, please contact us.
  • Pressure resistance is 1 MPa, and heat resistance is over 150°C.

Specifications Table

KIM-AR type

Metal oil gauge, round with screw, KIM-AR / KIM-ARS type, specification table 1

No reflector is included with No. 2 AR.

KIM-ARS type

Metal oil gauge round with screw KIM-AR / KIM-ARS type specification table 2

No reflector is included with No. 2 ARS.

Usage Example

Mounting Method

  • Drill the screw hole according to the G dimension.
  • When installing on a machine with particularly strong vibrations, wrapping sealing tape around the thread section will prevent loosening.
  • When mounting, use the following values as a reference and adjust according to your operating environment.

No. 2 AR, No. 3 AR: 7–8 N⋅m      No. 4 AR: 8–10 N⋅m
No. 6 AR: 10–12 N⋅m              No. 8 AR: 12–15 N⋅m
No. 10 AR, No. 12 AR: 13–15 N⋅m

<KIM-ARS type>

  • Since a fluoropolymer packing is used in the seal part, please adjust the tightening torque according to the following reference values and your operating environment to avoid loosening it too much during installation.

No. 2, 3, 4 ARS: 8–11 N⋅m      No. 6 ARS: 10–13 N⋅m
No. 8 ARS: 12–15 N⋅m           No. 10, 12 ARS: 13–15 N⋅m

Cautions and Prohibitions

Cautions and Prohibitions

  • In the case of a round oil gauge, even if the oil level falls below the oil gauge, residual oil may remain visible inside the gauge due to surface tension. The reflector uses painted stainless steel to make the oil level easier to see, but please note that it may be affected by certain chemicals.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat