1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Resistant Chemical Resistant Oil Gauge Pipe, KLPC-G Type (Part Number)

KYW OIL GAUGE

Heat Resistant Chemical Resistant Oil Gauge Pipe, KLPC-G Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,500.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The KLPC-G type is a heat-resistant, chemical-resistant oil gauge that uses special heat resistant synthetic resin for the KLPC type main body, Pyrex glass for the gauge pipe, and fluorine rubber for the packing.

[Features]
• Since the main body and gauge pipe are sealed and connected with just an O-ring, minor machining divergences in mounting pitch can be covered over.
• There are not many parts and it is easy to mount and replace.
• Changing the gauge pipe length frees up the mounting length.
• Wide perspective enables to check the oil surface from the side.
• Internal contaminants can also be freely cleaned by simply removing the gauge pipe.
• All parts have excellent heat resistance and chemical resistance, with heat resistance up to 150°C.
• Pressure resistance is 0.3 MPa.

Part Number
KLPC-500G-R-M14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,500.00

KYW OIL GAUGE 1 Piece(s) 25 Day(s)

Loading...

  1. 1

Basic Information

Type Rectangle Type Rectangle Type Pipe Type Additional Functions for Level Visibility Line / Float
Other Added Functions Heat Resistant / Chemical Resistant Products Rectangle Mounting Hole Pitch(mm) 500 Rectangle Nominal of Thread M14X2.00
Body Material Special Heat-Resistant Synthetic Resin Seal Portion Material Fluorine Rubber Maximum Operating Temperature(℃) 150
Float Color Red Main Body Size Standard

Please check the type/dimensions/specifications of the part KLPC-500G-R-M14 in the Heat Resistant Chemical Resistant Oil Gauge Pipe, KLPC-G Type series.