Long Heat-Resistant Chemical-Resistant Oil Gauge KHR-A, KHR-A2

Brand :
KYOWA

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Product Description

[Features]
· Excellent heat resistance and chemical resistance just as the KMH type.
· Thanks to the use of heat resistant reinforced resin, the main body can endure a constant temperature of 120°C.
· The product is compact and easy-to-mount.

Features

●By adopting heat-resistant reinforced resin and glass, excellent in heat resistance and chemical resistance.
●Installation is easy.

Specification

●Width(mm):35
●Thickness(mm):13
●SPQ(piece):1
●Screw Locking Type
●Heat Resistant Temperature: 120°C

Materials

●Polyamide(PA66)
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Long Heat-Resistant Chemical-Resistant Oil Gauge KHR-A, KHR-A2 | KYOWA | MISUMI Thailand