1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Resistant/Chemical Resistant, Oil Gauge, with Round Screws, KMH Type (KMH-3)

OIL GAUGE

Heat Resistant/Chemical Resistant, Oil Gauge, with Round Screws, KMH Type (KMH-3)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The product can endure constant temperatures of 135°C thanks to adoption of heat resistant reinforced resin. It is also superior in chemical resistance (such as against operational oil, water glycol, and phosphoric acid ester). The seal part is made of heat resistant rubber, and the gauge window of heat-resistant tempered glass.

Features

●By adopting heat-resistant reinforced resin and glass, excellent in heat resistance and chemical resistance.
●Installation is easy.

Specification

●Threaded Type
●Hinomaru Type
●Heat Resistant Temperature: 135°C

Materials

●Polyamide(PA66)
Part Number
KMH-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRound-shaped Type Nominal of Thread Mounting Portion Height E
(mm)

฿ 367.00

OIL GAUGE 1 Piece(s) 1 Day(s) -G3/810

Loading...

  1. 1
 

Basic Information

Type Round Types of Round-Shaped Screw-In Type Additional Functions for Level Visibility Gage Mark
Other Added Functions Heat Resistant / Chemical Resistant Products Body Material Heat Resistance Reinforced resin Maximum Operating Temperature(℃) 135

Please check the type/dimensions/specifications of the part KMH-3 in the Heat Resistant/Chemical Resistant, Oil Gauge, with Round Screws, KMH Type series.

Products with similar specification

Part Number
KMH-4
KMH-6
KMH-8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRound-shaped Type Nominal of Thread Mounting Portion Height E
(mm)

฿ 341.55

1 Piece(s) Same day 10G1/210

฿ 410.00

1 Piece(s) 1 Day(s) 10G3/413

฿ 465.00

1 Piece(s) Same day -G115