1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Oil Gauge, General Purpose Acrylic, Includes Thermometer, KLA-AT・KLA-BT

KYW OIL GAUGE

Long Oil Gauge, General Purpose Acrylic, Includes Thermometer, KLA-AT・KLA-BT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,375.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Heat resistant modified methacrylic resin is used for the main body.
· Mounting bolts and a small bi-metal thermometer have been integrated for a very compact design.
· The degree of transparency of the main body is very high enabling reliable reading of the oil level using the white indicators on the back surface and float.
· KLA-T type is a very common oil gauge but is not suitable for applications requiring heat resistance, chemical resistance, or pressure resistance.

Part Number
KLA-80BT-B-R-M10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,375.00

KYW OIL GAUGE 1 Piece(s) 30 Day(s) 10

Loading...

  1. 1

Basic Information

Type Rectangle Type Rectangle Type Standard Additional Functions for Level Visibility Line / Float
Other Added Functions With Thermometer Rectangle Mounting Hole Pitch(mm) 80 Rectangle Nominal of Thread M10X1.50
Body Material Methacrylic Resin Maximum Operating Temperature(℃) 90 Indicator Line Top Yellow Line, Bottom Red Line
Float Color Red Width D(mm) 26

Please check the type/dimensions/specifications of the part KLA-80BT-B-R-M10 in the Long Oil Gauge, General Purpose Acrylic, Includes Thermometer, KLA-AT・KLA-BT series.