1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Oil Gauge, General Use, KDL・KDL2 (KDL-50)

KYW OIL GAUGE

Long Oil Gauge, General Use, KDL・KDL2 (KDL-50)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The width of the oil window is larger compared to the KL type, giving more readability. The mounting bolt and set parts use heat resistant reinforced resin. The oil window part is made of transparent resin with high shock resistance and low deformation under load.

Part Number
KDL-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdditional Functions for Level Visibility Rectangle Mounting Hole Pitch
(mm)

฿ 1,079.52

KYW OIL GAUGE 1 Piece(s) 10 Day(s) -Scale50

Loading...

  1. 1

Basic Information

Type Rectangle Type Rectangle Type Standard Other Added Functions No
Rectangle Nominal of Thread M8X1.25 Body Material Heat Resistance Reinforced resin Maximum Operating Temperature(℃) 90

Please check the type/dimensions/specifications of the part KDL-50 in the Long Oil Gauge, General Use, KDL・KDL2 series.

Products with similar specification

Part Number
KDL-70
KDL2-50
KDL2-70
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAdditional Functions for Level Visibility Rectangle Mounting Hole Pitch
(mm)

฿ 1,296.38

1 Piece(s) 1 Day(s) 10Scale70

฿ 1,076.27

1 Piece(s) 10 Day(s) 10Line50

฿ 1,296.38

1 Piece(s) 40 Day(s) 10Line70