1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Oil Gauge with Included Standard Oil Filler Opening

KYW OIL GAUGE

Round Oil Gauge with Included Standard Oil Filler Opening
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 945.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Easy to install. Simply remove the lid to top-up the oil. Includes an internal gauge for accurate oil level reading. The main body uses a heat-resistant transparent resin features for superior resistance against oils, heat, and impact.

Part Number
KFC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 945.88

KYW OIL GAUGE 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Round Types of Round-Shaped Screw Type Additional Functions for Level Visibility Line
Other Added Functions Heat Resistant / With Oil Supply Port Round-shaped Type Mounting Hole Pitch(mm) 45 Round-shaped Type Nominal of Thread M6X1.0
Body Material Heat Resistant Transparent Resin Maximum Operating Temperature(℃) 90

Please check the type/dimensions/specifications of the part KFC in the Round Oil Gauge with Included Standard Oil Filler Opening series.