1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Oil Gauge with General-Use Screw (KIS-2)

KYW OIL GAUGE

Round Oil Gauge with General-Use Screw (KIS-2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This screw-in product has an O-ring for sealing element. The main body is highly resistant to impact and is made of a special resin which has excellent transparency.
A residual oil guide element is built into the oil gauge, and accurately informs the user when the device is out of oil.

[Features]
- Like other round oil gauges, the KMS type oil gauge with screw has a built-in guide element, so it is able to accurately inform the user when the device is out of oil.
- KMS is a screw-in product with an O-ring for sealing element.
- As a result the device can be installed and removed easily and can be cleaned immediately when it becomes dirty inside.
- The KIS-2 does not include a reflector.
- Flat packing is also available.
- Please indicate if flat packing is required.

Part Number
KIS-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRound-shaped Type Nominal of Thread Mounting Portion Height E
(mm)
Reflection Plate

฿ 140.03

KYW OIL GAUGE 1 Piece(s) 12 Day(s) 10G1/49.5No

Loading...

  1. 1

Basic Information

Type Round Types of Round-Shaped Screw-In Type Additional Functions for Level Visibility Gage Mark
Other Added Functions No Body Material Special Resin Maximum Operating Temperature(℃) 90

Please check the type/dimensions/specifications of the part KIS-2 in the Round Oil Gauge with General-Use Screw series.

Products with similar specification

Part Number
KIS-3
KIS-4
KIS-6
KIS-8
KMS-20A
KMS-28A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRound-shaped Type Nominal of Thread Mounting Portion Height E
(mm)
Reflection Plate

฿ 149.99

1 Piece(s) 1 Day(s) 10G3/810.5Presence

฿ 169.81

1 Piece(s) 1 Day(s) 10G1/210.5Presence

฿ 192.12

1 Piece(s) Same day -G3/412.0Presence

฿ 221.67

1 Piece(s) 1 Day(s) -G116.0Presence

฿ 146.47

1 Piece(s) 1 Day(s) -M20X1.510.5Presence

฿ 187.00

1 Piece(s) 10 Day(s) -M28X2.012.0Presence