1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round General Use Oil Gauge, KB and KB-HL Types (KB-20)

KYW OIL GAUGE

Round General Use Oil Gauge, KB and KB-HL Types (KB-20)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The KB type features high heat resistant urethane plastic, around the area of the oil gauge. This allows a usage temperature of 90°C. The oil gauge has a built-in remaining oil guide that provides accurate notification when running low on oil.

[Features]
• KB type.
• This product features all-in-one production.
• The rubber encasing the oil gauge uses urethane manufactured with automated machinery utilizing a double layer formation method.
• This molding method is unique to our company, and features technology that can shorten the assembly process.
• For the internal structure, the KC and KD types are identical utilizing oil guide component K.
• It uses urethane resin that has high heat resistance.
• This enables use at a temperature of 90° C.
• The KB-HL type differs only by the reflective plate, with the outer diameter, width, and other dimensions are all the same as the KB type.

Part Number
KB-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdditional Functions for Level Visibility Round-shaped Type, Mounting Portion Outer Diameter A
(φ)
Housing Hole Diameter Nozzle Height
(mm)

฿ 131.34

KYW OIL GAUGE 1 Piece(s) 1 Day(s) 10Gage Mark20.15φ20H87

Loading...

  1. 1

Basic Information

Type Round Types of Round-Shaped Knock-in Type (No Flange) Other Added Functions Heat Resistant
Body Material Urethane Maximum Operating Temperature(℃) 90

Please check the type/dimensions/specifications of the part KB-20 in the Round General Use Oil Gauge, KB and KB-HL Types series.

Products with similar specification

Part Number
KB-25
KB-25-HL
KB-30
KB-30-HL
KB-35
KB-35-HL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAdditional Functions for Level Visibility Round-shaped Type, Mounting Portion Outer Diameter A
(φ)
Housing Hole Diameter Nozzle Height
(mm)

฿ 151.00

1 Piece(s) 10 Day(s) 10Gage Mark25.15φ25H87

฿ 163.00

1 Piece(s) 10 Day(s) 10Line25.15φ25H87

฿ 178.89

1 Piece(s) 10 Day(s) 10Gage Mark30.15φ30H88

฿ 186.00

1 Piece(s) 12 Day(s) -Line30.15φ30H88

฿ 208.52

1 Piece(s) 11 Day(s) -Gage Mark35.15φ35H88

฿ 213.96

1 Piece(s) 11 Day(s) 10Line35.15φ35H88