(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Prevents air leakage, improves the minimum operating pressure from 0. 2 MPa to 0. 1 MPa, and extends the longest oscillating time to twice the conventional one, thus expanding the range of use. Controls the springing out phenomenon to obtain smooth operation.
Part Number |
---|
PRNA20S-180-90-L1-FU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Angle of Oscillation | Torque (N・m) | Operation Method | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | The starting point of swing | The starting point of swing | Maximum Output (J) | Maximum Output (N·m) | Port Position | Mounting Fitting | Switch unit | Switch position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,652.65 | KRN ROTARY ACTUATOR | 1 Piece(s) | 21 Day(s) | 180° | Less than 1 / 1~Less than 3 / 3~Less than 6 | Single vane | 0.01~Less than 0.1 | 0.2~1 | M5 | 90° | 249 | 368 | Standard | With One Foot Bracket | CT-3U With Switches | Variable type |
Loading...
Type | Axis output of rotary actuator on one side | Main Body Shape | Round shape | Environment, Applications | Standard |
---|---|---|---|---|---|
Rigidity, Accuracy | Standard | Valves | No | Rotary absorber included or not | No |
Angle adjustment unit | No |
How can we improve?
How can we improve?