1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gunmetal Y-Shaped Strainers, YBCS

YKI VALVE STRAINER

Gunmetal Y-Shaped Strainers, YBCS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Cast strainer that does not inhibit fluid flow. Small pressure loss with integrally molded, compact design.

Part Number
YBCS-10A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote 3/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air Shape Y Shaped Material CAC406 (Bronze Casting)
Supply Side, Connection Type Screw-In Rc(PT) Control Side, Connection Type Screw-In Rc(PT) Maximum Operating Pressure (*Converted from MPa・G Used in Catalog to MPa)(MPa) 1.67
Max. Operating Temperature(℃) 120 Screen, Inner Net 40 Meshes(Standard) Max. Operating Pressure(MPa·G) 1.57