1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Duplex Strainers, WF/WO13F/WO14F (WF-15A)

YKI VALVE STRAINER

Duplex Strainers, WF/WO13F/WO14F (WF-15A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This strainer allows maintenance work without stopping the flow in the line. Two screens are provided within the body and the flow is switched between the two. Uses a full port structure secure the flow channel.

Part Number
WF-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal Max. Operating Temperature
(℃)

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote FC200 (cast iron)1/2B(15A)1/2B(15A)110

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air Shape Duplex W Type Supply Side, Connection Type Flange Shape(JIS 10K-FF)
Control Side, Connection Type Flange Shape(JIS 10K-FF) Maximum Operating Pressure (*Converted from MPa・G Used in Catalog to MPa)(MPa) 0.79 Screen, Inner Net 40 Meshes(Standard)
Max. Operating Pressure(MPa·G) 0.69