1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Y-Shaped Strainer, Cast Iron, YS/YKDS

Y-Shaped Strainer, Cast Iron, YS/YKDS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

As cast strainer does not inhibit fluid flow, pressure loss is small. Integrally molded, compact design.

Part Number
YKDS-8A
YKDS-15A
YKDS-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote 1/4B(8A)1/4B(8A)

฿ 1,617.00

YKI VALVE STRAINER 1 Piece(s) Quote 1/2B(15A)1/2B(15A)

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote 3/4B(20A)3/4B(20A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air Shape Y Shaped Material FCD450 (ductile)
Supply Side, Connection Type Screw-In Rc(PT) Control Side, Connection Type Screw-In Rc(PT) Maximum Operating Pressure (*Converted from MPa・G Used in Catalog to MPa)(MPa) 2.06
Max. Operating Temperature(℃) 200 Max. Operating Pressure(MPa·G) 1.96