1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Y-Shaped Strainer, Cast Iron, YF (YF-125A)

YKI VALVE STRAINER

Y-Shaped Strainer, Cast Iron, YF (YF-125A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

As cast strainer does not inhibit fluid flows, pressure loss is small. Integrally molded, compact design. .

Part Number
YF-125A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote 5B(125A)5B(125A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air Shape Y Shaped Material FC200 (cast iron)
Supply Side, Connection Type Flange Shape(JIS 10K-FF) Control Side, Connection Type Flange Shape(JIS 10K-FF) Maximum Operating Pressure (*Converted from MPa・G Used in Catalog to MPa)(MPa) 1.08
Max. Operating Temperature(℃) 120 Screen, Inner Net 40 Meshes(Standard) Max. Operating Pressure(MPa·G) 0.98