1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Y-Shaped Strainer, Cast/Stainless Steel, Y30PH2F/YK30PH2F (Y30PH2F-15A)

YKI VALVE STRAINER

Y-Shaped Strainer, Cast/Stainless Steel, Y30PH2F/YK30PH2F (Y30PH2F-15A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Approved for high-temperature gases. The cast-metal strainer does not get in the way of fluid. Low pressure loss and compact, integral-molded design.

Part Number
Y30PH2F-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal Specifications

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote 1/2B(15A)1/2B(15A)Standard

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Gas Shape Y Shaped Material SCPH2 (Cast Steel)
Supply Side, Connection Type Flange Shape(JIS 30K-RF) Control Side, Connection Type Flange Shape(JIS 30K-RF) Maximum Operating Pressure (*Converted from MPa・G Used in Catalog to MPa)(MPa) 3.04
Max. Operating Temperature(℃) 300 Screen, Inner Net 40 Meshes(Standard) Max. Operating Pressure(MPa·G) 40 Meshes(Standard)