1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

U-Shaped Strainer, Cast Steel/Stainless Steel, U20PH2F/U2013F/U2014F (U20PH2F-100A)

YKI SIGHT GLASS

U-Shaped Strainer, Cast Steel/Stainless Steel, U20PH2F/U2013F/U2014F (U20PH2F-100A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Product approved for use with high temperature gas.

Part Number
U20PH2F-100A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

฿ 100.00

YKI SIGHT GLASS 1 Piece(s) Quote 4B(100A)4B(100A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Gas Shape U Shaped Material SCPH2 (Cast Steel)
Supply Side, Connection Type Flange Shape(JIS 20K-RF) Control Side, Connection Type Flange Shape(JIS 20K-RF) Maximum Operating Pressure (*Converted from MPa・G Used in Catalog to MPa)(MPa) 2.06
Max. Operating Temperature(℃) 300 Screen, Inner Net 40 Meshes(Standard) Max. Operating Pressure(MPa·G) 40 Meshes(Standard)