(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Approved for use with high temperature gas. Cast strainer does not inhibit fluid flows, meaning pressure loss is small. Integrally molded, compact design.
Part Number |
---|
Y30013SW-15A |
Y30013SW-20A |
Y30013SW-25A |
Y30013SW-32A |
Y30013SW-40A |
Y30013SW-50A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal | Max. Operating Temperature (℃) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | YKI VALVE STRAINER | 1 Piece(s) | Quote | [Stainless Steel Cast] SCS13A (Stainless Cast Steel) | 1/2B(15A) | 1/2B(15A) | 150 | Standard | ||
฿ 100.00 | YKI VALVE STRAINER | 1 Piece(s) | Quote | [Stainless Steel Cast] SCS13A (Stainless Cast Steel) | 3/4B(20A) | 3/4B(20A) | 150 | Standard | ||
฿ 100.00 | YKI VALVE STRAINER | 1 Piece(s) | Quote | [Stainless Steel Cast] SCS13A (Stainless Cast Steel) | 1B(25A) | 1B(25A) | 150 | Standard | ||
฿ 100.00 | YKI VALVE STRAINER | 1 Piece(s) | Quote | [Stainless Steel Cast] SCS13A (Stainless Cast Steel) | 1 1/4B(32A) | 1 1/4B(32A) | 150 | Standard | ||
฿ 100.00 | YKI VALVE STRAINER | 1 Piece(s) | Quote | [Stainless Steel Cast] SCS13A (Stainless Cast Steel) | 1 1/2B(40A) | 1 1/2B(40A) | 150 | Standard | ||
฿ 100.00 | YKI VALVE STRAINER | 1 Piece(s) | Quote | [Stainless Steel Cast] SCS13A (Stainless Cast Steel) | 2B(50A) | 2B(50A) | 150 | Standard |
Loading...
Applicable Fluid | Water / Air / Gas | Shape | Y Shaped | Supply Side, Connection Type | Plug (SW) |
---|---|---|---|---|---|
Control Side, Connection Type | Plug (SW) | Maximum Operating Pressure (*Converted from MPa・G Used in Catalog to MPa)(MPa) | 2.06 | Screen, Inner Net | 40 Meshes(Standard) |
Max. Operating Pressure(MPa·G) | 40 Meshes(Standard) |
How can we improve?
How can we improve?