1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Y-Shaped Strainer, Insertion Weld Type, YK13SW/YK14SW (YK13SW-15A)

YKI VALVE STRAINER

Y-Shaped Strainer, Insertion Weld Type, YK13SW/YK14SW (YK13SW-15A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• The lost wax casting method provides a clean casting surface and stable material.
• No leakage with the groove type gasket.

Part Number
YK13SW-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote 1/2B(15A)1/2B(15A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air Shape Y Shaped Material SCS13A (Stainless Cast Steel)
Supply Side, Connection Type Plug (SW) Control Side, Connection Type Plug (SW) Maximum Operating Pressure (*Converted from MPa・G Used in Catalog to MPa)(MPa) 2.06
Max. Operating Temperature(℃) 150 Screen, Inner Net 40 Meshes(Standard) Max. Operating Pressure(MPa·G) 40 Meshes(Standard)