1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

U-Shaped Strainer, Single-Touch Type, UOS/UO13S/UO14S (UOS-50A)

YKI VALVE STRAINER

U-Shaped Strainer, Single-Touch Type, UOS/UO13S/UO14S (UOS-50A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The screen can be cleaned without tools simply by removing the cover.

Part Number
UOS-50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Screen, Inner Net

฿ 17,000.00

YKI VALVE STRAINER 1 Piece(s) 35 Day(s) 2B(50A)2B(50A)40 Meshes(Standard)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air Shape U Shaped Material FC200 (cast iron)
Supply Side, Connection Type Screw-In Rc(PT) Control Side, Connection Type Screw-In Rc(PT) Maximum Operating Pressure (*Converted from MPa・G Used in Catalog to MPa)(MPa) 1.08
Max. Operating Temperature(℃) 110 Max. Operating Pressure(MPa·G) 0.98

Please check the type/dimensions/specifications of the part UOS-50A in the U-Shaped Strainer, Single-Touch Type, UOS/UO13S/UO14S series.

Products with similar specification

Part Number
UOS-100メッシュ-25A
UOS-20A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Screen, Inner Net

฿ 13,183.33

1 Piece(s) Quote 1B(25A)1B(25A)100 Meshes

฿ 8,850.00

1 Piece(s) Quote 3/4B(20A)3/4B(20A)40 Meshes(Standard)