1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

U-Shaped Strainer, Single-Touch Type, UOAF/UOK13F/UOK14F (UOAF-25A)

YKI SIGHT GLASS

U-Shaped Strainer, Single-Touch Type, UOAF/UOK13F/UOK14F (UOAF-25A)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The screen can be cleaned without tools simply by removing the cover.

Part Number
UOAF-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Supply Side, Connection Type Supply Side, Tube Flange Nominal Control Side, Connection Type Control Side, Tube Flange Nominal Maximum Operating Pressure (*Converted from MPa・G Used in Catalog to MPa)
(MPa)
Max. Operating Pressure
(MPa·G)

฿ 100.00

YKI SIGHT GLASS 1 Piece(s) Quote FC200 (cast iron)[Flange] Flange Shape(JIS 10K-FF)1B(25A)[Flange] Flange Shape(JIS 10K-FF)1B(25A)1.080.98

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air Shape U Shaped Max. Operating Temperature(℃) 110
Screen, Inner Net 40 Meshes(Standard)