1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Y-Shaped Ductile Strainer, YDF

YKI SIGHT GLASS

Y-Shaped Ductile Strainer, YDF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Cast strainer that does not inhibit fluid flow. Small pressure loss with integrally molded, compact design.

Part Number
YDF-15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

฿ 100.00

YKI SIGHT GLASS 1 Piece(s) Quote 1/2B(15A)1/2B(15A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air Shape Y Shaped Material FCD-S (ductile)
Supply Side, Connection Type Flange Shape(JIS 20K-RF) Control Side, Connection Type Flange Shape(JIS 20K-RF) Maximum Operating Pressure (*Converted from MPa・G Used in Catalog to MPa)(MPa) 2.06
Max. Operating Temperature(℃) 300 Screen, Inner Net 40 Meshes(Standard) Max. Operating Pressure(MPa·G) 1.96