1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Y-Shaped Strainer YKL13F/YKL14F

Stainless Steel Y-Shaped Strainer YKL13F/YKL14F
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• The groove type gasket prevents leakage.
• The lost wax casting method provides a clean casting surface and stable material.

Part Number
YKL13F-65A
YKL13F-80A
YKL13F-100A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote 2 1/2B(65A)2 1/2B(65A)

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote 3B(80A)3B(80A)

฿ 100.00

YKI VALVE STRAINER 1 Piece(s) Quote 4B(100A)4B(100A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Gas Shape Y Shaped Material SCS13A (Stainless Cast Steel)
Supply Side, Connection Type Flange Shape(JIS 10K-RF) Control Side, Connection Type Flange Shape(JIS 10K-RF) Maximum Operating Pressure (*Converted from MPa・G Used in Catalog to MPa)(MPa) 1.08
Max. Operating Temperature(℃) 150 Screen, Inner Net 40 Meshes(Standard) Max. Operating Pressure(MPa·G) 0.98