(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
• The groove type gasket prevents leakage.
• The lost wax casting method provides a clean casting surface and stable material.
Part Number |
---|
YK13S-32A |
YK13S-40A |
YK13S-50A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal |
---|---|---|---|---|---|---|---|
฿ 100.00 | YKI VALVE STRAINER | 1 Piece(s) | Quote | 1 1/4B(32A) | 1 1/4B(32A) | ||
฿ 100.00 | YKI VALVE STRAINER | 1 Piece(s) | Quote | 1 1/2B(40A) | 1 1/2B(40A) | ||
฿ 100.00 | YKI VALVE STRAINER | 1 Piece(s) | Quote | 2B(50A) | 2B(50A) |
Loading...
Applicable Fluid | Water / Air | Shape | Y Shaped | Material | SCS13A (Stainless Cast Steel) |
---|---|---|---|---|---|
Supply Side, Connection Type | Screw-In Rc(PT) | Control Side, Connection Type | Screw-In Rc(PT) | Maximum Operating Pressure (*Converted from MPa・G Used in Catalog to MPa)(MPa) | 2.06 |
Max. Operating Temperature(℃) | 150 | Screen, Inner Net | 40 Meshes(Standard) | Max. Operating Pressure(MPa·G) | 1.96 |
How can we improve?
How can we improve?