(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This product is approved for use with high temperature gas. Cast strainer that does not obstruct fluid flow. A compact, integrated design with small pressure loss.
Part Number |
---|
Y800CF8S-H-10A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal | Maximum Operating Pressure (*Converted from MPa・G Used in Catalog to MPa) (MPa) | Max. Operating Temperature (℃) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | YKI VALVE STRAINER | 1 Piece(s) | Quote | [Stainless Steel Cast] A351CF8 (Stainless Cast Steel) | 3/8B(10A) | 3/8B(10A) | 5.22 | 350 |
Loading...
Applicable Fluid | Water / Air / Gas | Shape | Y Shaped | Supply Side, Connection Type | Screw-In Rc(PT) |
---|---|---|---|---|---|
Control Side, Connection Type | Screw-In Rc(PT) | Screen, Inner Net | 40 Meshes(Standard) | Max. Operating Pressure(MPa·G) | 40 Meshes(Standard) |
How can we improve?
How can we improve?